目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Kreuz-Klemmverbinder GN133.2-G30-G18-2-SW
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN133.2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn133_2/gn133_2_2.prj},{NB=Kreuz-Klemmverbinder GN133.2-G30-G18-2-SW},{PARTNUMBER=GN 133.2-G30-G18-2-SW},{D11=30},{NDM3=4},{KDM3=6.464},{NDM4=3},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1240},{ARTNR=GN133.2-G30-G18-2-SW},{NORMNR=GN 133.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 133.2 - Linear Actuator Connectors, Aluminium, with screw, Stainless Steel
Bill of material
Kreuz-Klemmverbinder GN133.2-G30-G18-2-SW
ARTNR
GN133.2-G30-G18-2-SW
GN133.2-G30-G18-2-SW
D1
Bore
G30
G30
D2
Bore
G18
G18
D3
Clamping screw
M4
M4
D4
Clamping screw
M3
M3
K1
Clamping length
40
40
mm
K2
Clamping length
36
36
mm
L1
81.5
81.5
mm
L2
40
40
mm
L3
26
26
mm
M
27
27
mm
Z1
Screw location
M8-25
M8-25
Z2
Screw location
M6-20
M6-20
L4Z1
Clamping lever
63 | 78
63 | 78
mm
L4Z2
Clamping lever
45 | 63
45 | 63
mm
OBVIS
Finish
black
WEIGHT
Weight
0.1240
0.1240
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求