目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Edelstahl-Fuß-Verfahrschlitten GN163.15-G30-B-4
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN163.15
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn163_15/gn_163_15_b.prj},{NB=Edelstahl-Fuß-Verfahrschlitten GN163.15-G30-B-4},{ARTNR=GN163.15-G30-B-4},{PARTNUMBER=GN 163.15-G30-B-4},{NORMNR=GN 163.15},{D1=G30},{B=22},{D2=6.5},{D3=37},{D4=M4},{K=50},{D4X=37},{L1=36.0},{M=35},{T=6.5},{X1=60},{X2=42},{Y1=60},{Y2=42},{Z=M8},{L2=63 | 78},{WEIGHT=0.2650},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 163.15 B - Stainless Steel-Base Plate Linear Actuator Connectors, with screw, stainless steel, Type B, without seals
Bill of material
Edelstahl-Fuß-Verfahrschlitten GN163.15-G30-B-4
ARTNR
GN163.15-G30-B-4
GN163.15-G30-B-4
D1
Bore (with slide insert)
G30
G30
mm
B
22
22
mm
D2
6.5
6.5
mm
D3
37
37
mm
D4
Mounting screws on the follower
M4
M4
K
Clamping lenght
50
50
mm
L1
36.0
36.0
mm
M
35
35
mm
T
6.5
6.5
mm
X1
60
60
mm
X2
42
42
mm
Y1
60
60
mm
Y2
42
42
mm
Z
Screw location
M8
M8
L2
Clamping lever
63 | 78
63 | 78
WEIGHT
Weight
0.2650
0.2650
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求