目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Vierkant-Lineareinheit GN291.1-40-220-R2-SCR
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN291.1
GN291.1 R2
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn291_1/gn291_1_r2/gn_291_1_r2_asmtab.prj},{NB=Vierkant-Lineareinheit GN291.1-40-220-R2-SCR (0)},{ARTNR=GN291.1-40-220-R2-SCR},{PARTNUMBER=GN 291.1-40-220-R2-SCR},{NORMNR=GN 291.1},{S=40},{L1=220},{L11=70,170,220,270,320},{L1MAX=1570},{POS=0.0},{GS=TR20x4},{D1=12},{D2=M5},{L22=240},{L3=120.0},{L4=17},{M1=42},{M2=54},{PF=A4x4x12},{PPATH=gn_291_1_r2_asmtpl.prj},{WEIGHT=0.0000},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Berger Tools
Description
GN 291.1 - Square linear actuators, Type R2, Right hand thread, shaft journal at both ends
Bill of material
Vierkant-Lineareinheit GN291.1-40-220-R2-SCR
ARTNR
GN291.1-40-220-R2-SCR
GN291.1-40-220-R2-SCR
S
40
40
mm
L1
Travel (standard lengths)
220
220
mm
L1MAX
max. travel
1570
1570
mm
POS
Swivelling
mm
Enter value for POS
Swivelling
mm
cm
inch
ft
確定
GS
Shaft thread
TR20x4
TR20x4
D1
f7
12
12
mm
D2
Thread
M5
M5
L2
Total length
460
460
mm
L3
120.0
120.0
mm
L4
17
17
mm
M1
42
42
mm
M2
54
54
mm
PF
Shaft key spring DIN 6885
A4x4x12
A4x4x12
WEIGHT
Weight
0.0000
0.0000
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求