目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
Montage-Set GN296-30-8-2
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear actuators, Linear actuator connectors
GN296
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn296/gn296_2_asmtab.prj},{NB=Montage-Set GN296-30-8-2},{ARTNR=GN296-30-8-2},{PARTNUMBER=GN 296-30-8-2},{NORMNR=GN 296},{S=30},{D1=8},{D2=14},{B=40},{B1=40},{H=43.5},{B2=20},{B3=23.5},{L1=42},{L2=15},{L3=12},{FSA=GN 9054},{WEIGHT=0.0576},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn296_2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 296 - Installation kits, Coding 2, for electronic position indicators GN 9053 / GN 9054
Bill of material
Montage-Set GN296-30-8-2
ARTNR
GN296-30-8-2
GN296-30-8-2
S
Linear actuator
30
30
mm
D1
f7
8
8
mm
D2
14
14
mm
B
40
40
mm
H
43.5
43.5
mm
L1
42
42
mm
L2
15
15
mm
L3
12
mm
FSA
for position indicator
GN 9054
GN 9054
WEIGHT
Weight
0.0576
0.0576
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求