目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
B5A-30-30
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/b5a.prj},{NB=B5A30-4},{ARTNR=B5A-30-30},{CODE=B5A30-4},{D1=30},{D3=48},{D4=72},{D5=58},{D6=5.5},{K1=9},{T=5.7},{K=28},{L=45},{L2=30},{L3=15},{L4=8},{F=-},{WEIGHT=0.60},{MAT=1.7131 61÷63 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 39
HELP_VARIABLE
Company
Berger Tools
Description
B5A - Flanged guide bush selfe-lube ISO 9448-4
Bill of material
B5A-30-30
ARTNR
B5A-30-30
B5A-30-30
D1
30
30
mm
D3
48
48
mm
D4
72
72
mm
D5
58
58
mm
D6
5.5
5.5
mm
T
5.7
5.7
mm
K
28
28
mm
L
45
45
mm
L2
30
30
mm
L3
15
15
mm
WEIGHT
Weight
0.60
0.60
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求