目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
BEA-32-42-30
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/bea.prj},{NB=BEA32-5},{ARTNR=BEA-32-42-30},{CODE=BEA32-5},{D1=32},{D3=48},{D4=48},{D5=56},{D8=-},{R=33.5},{L=42},{K=23.5},{L2=30},{L3=12},{L4=6},{WEIGHT=0.30},{MAT=1.7131 61÷63 HRC with selflubricant coating},{KX=23.5},{D8X=0},{L4X=6},{VER1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 36
HELP_VARIABLE
Company
Berger Tools
Description
BEA - Demountable bush selfe-lube ISO 9448-6
Bill of material
BEA-32-42-30
ARTNR
BEA-32-42-30
BEA-32-42-30
D1
32
32
mm
D3
48
48
mm
D4
48
48
mm
D5
56
56
mm
D8
-
-
mm
R
33.5
33.5
mm
L
42
42
mm
K
23.5
23.5
mm
L2
30
30
mm
L3
12
12
mm
L4
6
6
mm
WEIGHT
Weight
0.30
0.30
kg
MAT
Material
1.7131 61÷63 HRC with selflubricant coating
VER1
1
1
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求