目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
BLAG-30-95
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/blag.prj},{NB=BLAG3095},{ARTNR=BLAG-30-95},{CODE=BLAG3095},{D1=30},{L=95},{LG=120},{D2=38},{D3=48},{WEIGHT=0.56},{MAT=1.7131 61÷63 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 81
HELP_VARIABLE
Company
Berger Tools
Description
BLAG - Guide bush for ball cage ISO 9448-3
Bill of material
BLAG-30-95
ARTNR
BLAG-30-95
BLAG-30-95
D1
30
30
mm
L
95
95
mm
D2
38
38
mm
D3
48
48
mm
WEIGHT
Weight
0.56
0.56
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求