目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
C5A-38-280
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/c5a_asmtab.prj},{NB=C5A38280},{ARTNR=C5A-38-280},{CODE=C5A38280},{D1=38},{L1=280},{L3=48},{L=313},{M=M8X20},{S=5},{D5=40},{L6=9.5},{G=16},{H=16},{J=16},{MNDM=8},{ML=20},{R=5.0},{WEIGHT=2.80},{MAT=1.7131 61÷63 HRC},{VER=1},{PPATH=c5a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 88
HELP_VARIABLE
Company
Berger Tools
Description
C5A - Demountable conical pillar DIN 9825 / ISO9182-4 (with washer and screw)
Bill of material
C5A-38-280
ARTNR
C5A-38-280
C5A-38-280
D1
38
38
mm
L1
280
280
mm
L3
48
48
mm
L
313
313
mm
M
Thread
M8X20
M8X20
S
5
5
mm
D5
40
40
WEIGHT
Weight
2.80
2.80
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BEAG - Demountable bush for ball cage ISO 9448-7
Berger Tools
16.03.2023
GSA - Ball cage with circlip groove
Berger Tools
28.11.2022
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
Berger Tools
16.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求