目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
CEAQ-32-280
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/ceaq.prj},{NB=CEAQ32280},{ARTNR=CEAQ-32-280},{CODE=CEAQ32280},{D1=32},{L1=280},{L2=37},{L6=9.0},{L=317},{D3=40},{M=M8},{R=25.5},{WEIGHT=2.00},{MAT=1.7131 61÷63 HRC},{NDM=8},{RIMBB=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 131
HELP_VARIABLE
Company
Berger Tools
Description
CEAQ - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
Bill of material
CEAQ-32-280
ARTNR
CEAQ-32-280
CEAQ-32-280
D1
32
32
mm
L1
280
280
mm
L2
37
37
mm
L
317
317
mm
D3
40
40
mm
M
M8
M8
R
25.5
25.5
mm
WEIGHT
Weight
2.00
2.00
kg
MAT
Material
1.7131 61÷63 HRC
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求