目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
CIAF-30-450
Berger Tools
ISO Standard Range of Guide Pillars, Ball Cages & Bushes
Powered by
CAD模型選擇
{berger_tools/iso/ciaf.prj},{NB=CIAF30450},{ARTNR=CIAF-30-450},{CODE=CIAF30450},{D1=30},{L=450},{L6=4},{R=3},{WEIGHT=2.50},{MAT=1.7131 61÷63 HRC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 153
HELP_VARIABLE
Company
Berger Tools
Description
CIAF - Straight guide pillar with thread ~ DIN 9825 / ~ ISO 9182-2
Bill of material
CIAF-30-450
ARTNR
CIAF-30-450
CIAF-30-450
D1
30
30
mm
L
450
450
mm
WEIGHT
Weight
2.50
2.50
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求