Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Berger Tools
Description
EBU-1BG - Headed guide bush self lubrificating
Bill of material
EBU-1BG- 20 x 56
ARTNR
EBU-1BG 20X56
TYP
EBU-1BG
D1
20 mm
D2
28 mm
D3
32 mm
K
6 mm
L
56 mm
ESECUZIONE
Execution
Grinded
MATERIALE
Material
2.0598 / Grafite 200HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型