目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
PX 156x156-26
Berger Tools
pedrotti
Mould Bases
Selects Series
Powered by
CAD模型選擇
{berger_tools/pedrotti/portastampi/selezione_della_serie_piastre/px.prj},{NB=PX 156x156-26-Acciaio 1.1730 Rettificata},{ARTNR=PX-156-156-26-1730},{IDNR=},{TYP=156x156},{S=26},{MAT=Acciaio 1.1730 },{FT=Rettificata},{A=156},{B=120},{C=76},{D=-},{DD=0},{E=156},{F=110},{G=57},{H=65},{D1=22},{D2=11},{N=2},{SM=2},{TIP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Berger Tools
Description
PX - Support plates
Bill of material
PX 156x156-26
ARTNR
PX-156-156-26-1730
PX-156-156-26-1730
IDNR
Ident number
TYP
Type
156x156
156x156
S
Thickness
26
26
mm
MAT
Material
Steel 1.1730
FT
Fine treatment
Grinded
A
156
156
mm
B
120
120
mm
C
76
76
mm
D
-
mm
E
156
156
mm
F
110
110
mm
G
57
57
mm
H
65
65
mm
D1
ø
22
22
mm
D2
ø
11
11
mm
SM
2
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求