Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGZ - Pressure Relief Valve
Bill of material
MGZ200-06-T
PN
Part No.
MGZ200-06-T
MODEL
Model
MGZ
CODE
Code
PS
Port Size
MCK
Modular Connecting Kit
AC
Accessories
Bracket Included
A
42.00 mm
B
47.00 mm
C
30.00 mm
D
D Port
1/8 NPT
E
40.00 mm
F
27.00 mm
G
8.40 mm
H
5.40 mm
I
23.00 mm
J
36.50 mm
K
89.00 mm
L
42.60 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型