SBF-32-1
IMI Bimba Products
Fittings
Inch
O-Ring Seal Fittings
Elbow O-Ring Seal Fittings
Powered by
CAD模型選擇
{bimba/fittings/inch/o_ring_seal_fittings/elbow_o_ring_seal/elbow.prj},{NB=SBF-32-1},{PN1=SBF-32-1},{FT=(BF) Fixed Elbow},{MAT=},{A=0.61},{B=0.37500000},{C=0.45},{TS1=10-32 (M)},{TS2=10-32 (F)},{D=-},{D1=0.0000},{NDM=0.19},{PITCH=0.0313}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
IMI Bimba Products
Description
SBF, STL - Fixed & Adjustable Elbow
Bill of material
SBF-32-1
PN
Part No.
SBF-32-1
SBF-32-1
FT
Fitting Type
(BF) Fixed Elbow
(BF) Fixed Elbow
MAT
Material
Brass, Electroless Nickel Plated
(SS) 303 Stainless Steel
Brass, Electroless Nickel Plated
(SS) 303 Stainless Steel
A
0.61
0.61
Inch
B
3/8
3/8
Inch
C
0.45
0.45
Inch
TS1
Thread Size (1)
10-32 (M)
TS2
Thread Size (2)
10-32 (F)
D
D Hex
-
-
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求