SS-150x0.125-FB
IMI Bimba Products
Pneumatic Actuators
Inch
Compact
Round Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/compact/round_body/space_saver_asmtab.prj},{NB=SS-150x0.125-FB},{NO=3},{MODEL=SS-150},{BORE=1.50000000},{STROKE=0.125},{VS=},{FORCE=177},{A=0.91},{B=0.50000000},{D=1.75000000},{E=0.50000000},{H=10-32},{H1=0.190},{J=2.49},{K=2.15625000},{M=0.19},{N=5/16-24x3/8},{N1=0.3125},{NL=0.37500000},{R=0.15625000},{S=0.51},{T=0.90},{PPATH=space_saver_asmtpl.prj},{NO1=1},{ASSCFGPRA=space_saver}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
SS-075, SS-112, SS-150, SS-200, SS-250, SS-300, SS-400 - Space Saver - Low Profile Cylinder
Bill of material
SS-150x0.125-FB
PN
Part No.
SS-150x0.125-FB
SS-150x0.125-FB
BORE
Bore
1 1/2
1 1/2
Inch
STROKE
Stroke
0.125
0.250
0.500
0.750
1.000
1.500
2.000
2.500
3.000
0.125
0.250
0.500
0.750
1.000
1.500
2.000
2.500
3.000
Inch
VS
Viton Seals
w/o Viton Seals
with Viton Seals
w/o Viton Seals
with Viton Seals
FORCE
Force at 100 PSI
177
177
lbs.
A
0.91
0.91
Inch
B
1/2
1/2
Inch
D
1 3/4
1 3/4
Inch
E
1/2
1/2
Inch
H
10-32
10-32
J
2.49
2.49
Inch
K
2 5/32
2 5/32
Inch
M
0.19
0.19
Inch
N
5/16-24x3/8
5/16-24x3/8
R
5/32
5/32
Inch
S
0.51
0.51
Inch
T
0.90
0.90
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求