ET-161-EM
IMI Bimba Products
Pneumatic Actuators
Inch
Guided Thrusters
Standard Load
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/guided_thrusters/standard_load/extruded_linear_thrusters_asmtab.prj},{NB=ET-161-EM},{BORE=16},{B=0.55},{C=1.81},{D1=0.25},{P=1.06},{R=2.85},{S=1.00},{HH=0.19},{II=1.11},{JJ1=0.45},{KK=0.37},{U1=0.000},{NDM=0.164},{D11=0.312},{D12=0.177},{D13=0.3185},{H11=0.197},{H13=0.125},{IR=0.406},{I12=0.204},{I13=0.350},{HI=0.217},{STRMINETD=16},{AET=3.36},{AETD=2.91},{AETS=2.36},{JET=0.43},{OET=0.530},{QET=0.65},{QETD=0.43},{UETD=0.26},{UET=0.86},{VET=0.43},{VETD=1.26},{WET=0.63},{WETD=1.00},{XET=0.31},{YET=0.63},{YETD=0.50},{ZET=1.25},{ZETD=0.84},{BBET=0.25},{BBETD=0.26},{CCET=0.20},{CCETD=1.16},{DDET=0.19},{DDETD=0.56},{EEET=0.20},{EEETD=0.51},{FFET=0.24},{GGET=0.51},{GGETD=1.22},{SAC=0.060},{SACMAX=0.218},{MODEL=ET},{STROKE=1},{EB=},{SA=},{SAD=},{XBB=},{FS=},{APL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
ET, ETS, ETD - Bimba Extruded Linear Thruster
Bill of material
ET-161-EM
PN
Part No.
ET-161-EM
ET-161-EM
MODEL
Extruded Thruster Type
Standard Extended Shafts; 4 bushings [ET]
Flush Shafts; 2 bushings [ETS]
Double-End; Saddle Mount [ETD]
Standard Extended Shafts; 4 bushings [ET]
Flush Shafts; 2 bushings [ETS]
Double-End; Saddle Mount [ETD]
BORE
Bore Size
16
16
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
EB
External Bumpers
Without External Bumpers
External Bumpers, Retract Only [EB]
External Bumpers, Extend Only [EB1]
External Bumpers, Both Ends [EB2]
Without External Bumpers
External Bumpers, Retract Only [EB]
External Bumpers, Extend Only [EB1]
External Bumpers, Both Ends [EB2]
SA
Shock Absorbers
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
Without Shock Absorbers
Shock Absorbers, Both Ends [K1]
Shock Absorber, Extend Only [K2]
Shock Absorber, Retract Only [K3]
SAD
Shock Absorbers Duty
N/A
N/A
XBB
Bearing Type
N/A
N/A
FS
Operating Temperature
Standard Temp 15° to 160°F (-10° to 70°C)
High Temp 0° to 275°F (-18° to 135°C) [V]
Standard Temp 15° to 160°F (-10° to 70°C)
High Temp 0° to 275°F (-18° to 135°C) [V]
APL
Port Location
Side of Body/Housing (Standard)
Top of Body/Housing [P]
Side of Body/Housing (Standard)
Top of Body/Housing [P]
A
3.36
3.36
Inch
B
0.55
0.55
Inch
C
1.81
1.81
Inch
D
0.25
Inch
E
0.60
0.60
Inch
F
0.95
0.95
Inch
G
2.000
2.000
Inch
H
#10-32
#10-32
Inch
I
0.39 (10mm)
0.39 (10mm)
Inch
J
0.43
0.43
Inch
K
0.28
0.28
Inch
L
0.16
0.16
Inch
M
#10-32
#10-32
N
0.50
0.50
Inch
O
0.53
0.53
Inch
P
1.06
1.06
Inch
Q
0.65
0.65
Inch
R
2.85
2.85
Inch
S
1.00
1.00
Inch
T
0.50
0.50
Inch
U
0.86
0.86
Inch
V
0.43
0.43
Inch
W
0.63
0.63
Inch
X
0.31
0.31
Inch
Y
0.63
0.63
Inch
Z
1.25
1.25
Inch
AA
#8-32
#8-32
BB
0.25
0.25
Inch
CC
0.2
0.2
Inch
DD
0.19
0.19
Inch
EE
0.2
0.2
Inch
FF
0.24
0.24
Inch
GG
0.51
0.51
Inch
HH
0.19
0.19
Inch
II
1.11
1.11
Inch
JJ
0.45
0.45
Inch
KK
0.37
0.37
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求