EFF-505-E
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/eff_asmtab.prj},{NB=EFF-505-E},{BORE=50mm (50)},{BORE1=50},{STROKE=5},{MPS=},{BU=},{SEALS=},{A=0.58},{B=0.56},{C=0.58},{D=1/8 NPT},{E=1.06},{F=0.25},{G=0.58},{H=1.05},{I=1.09},{J=0.60},{K=1.11},{L=0.58},{M=0.25},{S=0.25},{U=3.00},{W=2.50},{Y=#10-32 UNF},{PPATH=eff_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
EFF - Bimba Extruded Flat Lift Table
Bill of material
EFF-505-E
PN
Part No.
EFF-505-E
EFF-505-E
BORE
Bore Size
50mm (50)
50mm (50)
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
MPS
Magnetic Position Sensing
Without Magnetic Piston
With Magnetic Piston [M]
Without Magnetic Piston
With Magnetic Piston [M]
BU
Bumper Option
Without Bumper
With Bumpers [B]
Without Bumper
With Bumpers [B]
SEALS
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
A
0.58
0.58
Inch
B
0.56
0.56
Inch
C
0.58
0.58
Inch
D
1/8 NPT
1/8 NPT
E
1.06
1.06
Inch
F
0.25
Inch
G
0.58
0.58
Inch
H
1.05
1.05
Inch
I
1.09
1.09
Inch
J
0.60
0.60
Inch
K
1.11
1.11
Inch
L
0.58
0.58
Inch
M
0.25
0.25
Inch
S
0.25
0.25
Inch
T
1.86
1.86
Inch
U
3.00
3.00
Inch
W
2.50
2.50
Inch
Y
#10-32 UNF
#10-32 UNF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求