EFP-325/5-3EM
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/efp_asmtab.prj},{NB=EFP-325/5-3EM},{BORE=32mm (32)},{BORE1=32},{STROKEA=5},{STROKEB=5},{STROKEVAL=[5:75/1]},{STROKEBMIN=5},{STROKEBMAX1=75},{STROKEABMAX=100},{PO=},{BU=},{MTNT=},{EE=},{EEL=0},{MATR=},{SEALS=},{A=7.1 (0.28)},{B=57.7 (2.27)},{C=10.4 (0.41)},{D=NPT 1/8},{E=16.0 (0.63)},{F=7.0 (0.28)},{H=34.0 (1.34)},{I=18.5 (0.73)},{J=9.0 (0.35)},{K=7.0 (0.28)},{L=5.5 (0.22)},{M=45.0 (1.77)},{N=14.0 (0.56)},{O=49.5 (1.95)},{P=60.0 (2.36)},{Q=17.7 (0.70)},{R=5/16-24},{S=12.7 (0.50)},{T=31.5 (1.24)},{W=1/4-20},{X=17.0 (0.67)},{Y=10.0 (0.39)},{PPATH=efp_efq_asmtpl.prj},{STRK2D=0},{X2D=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IMI Bimba Products
Description
EFP - Bimba EFP Multi Position Cylinder
Bill of material
EFP-325/5-3EM
PN
Part No.
EFP-325/5-3EM
EFP-325/5-3EM
BORE
Bore Size
32mm (32)
32mm (32)
STROKEA
Stroke A
mm
Enter value for STROKEA
Stroke A
mm
cm
inch
ft
確定
STROKEB
Stroke B
mm
Enter value for STROKEB
Stroke B
mm
cm
inch
ft
確定
PO
Port Orifice
Standard Port Orifice
Full Flow Port Orifice [F]
Standard Port Orifice
Full Flow Port Orifice [F]
BU
Bumper Option
Without Bumpers
With Bumpers [B]
Without Bumpers
With Bumpers [B]
MTNT
Rod End Style
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [MT]
No Thread [NT]
Standard Female 5/16-24
Male Rod End (fine thread) 5/16-24 [MT]
No Thread [NT]
EE
Rod Extension
Without Extra Rod Extension
Extra Rod Extension [EE]
Without Extra Rod Extension
Extra Rod Extension [EE]
EEL
Rod Extension
0
0
mm
MATR
Retaining Ring Material
Standard
Stainless Steel [C]
Standard
Stainless Steel [C]
SEALS
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
A
7.1 (0.28)
7.1 (0.28)
mm (INCH)
B
57.7 (2.27)
57.7 (2.27)
mm (INCH)
C
10.4 (0.41)
10.4 (0.41)
mm (INCH)
D
NPT 1/8
NPT 1/8
E
16.0 (0.63)
16.0 (0.63)
mm (INCH)
F
7.0 (0.28)
7.0 (0.28)
mm (INCH)
H
34.0 (1.34)
34.0 (1.34)
mm (INCH)
I
18.5 (0.73)
18.5 (0.73)
mm (INCH)
J
9.0 (0.35)
9.0 (0.35)
mm (INCH)
K
7.0 (0.28)
7.0 (0.28)
mm (INCH)
L
5.5 (0.22)
5.5 (0.22)
mm (INCH)
M
45.0 (1.77)
45.0 (1.77)
mm (INCH)
N
14.0 (0.56)
14.0 (0.56)
mm (INCH)
O
49.5 (1.95)
49.5 (1.95)
mm (INCH)
P
60.0 (2.36)
60.0 (2.36)
mm (INCH)
Q
17.7 (0.70)
17.7 (0.70)
mm (INCH)
R
5/16-24
5/16-24
S
12.7 (0.50)
12.7 (0.50)
mm (INCH)
T
31.5 (1.24)
31.5 (1.24)
mm (INCH)
W
1/4-20
1/4-20
X
17.0 (0.67)
17.0 (0.67)
mm (INCH)
Y
10.0 (0.39)
10.0 (0.39)
mm (INCH)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求