EFL-3215-E
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Square Extruded Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/square_extruded_body/stopper_asmtab.prj},{NB=EFL-3215-E},{BORE2=32},{AS=0.275},{AD=0.349},{BS=0.910},{BD=1.200},{BMS=1.300},{BMD=1.590},{CS=0.413},{DNDM=9.7280},{DNDME=0.4050},{DDP=0.3475},{E1E=0.630},{F1E=0.280},{H1E=1.338},{IE1=0.734},{J1E=0.359},{K1E=0.285},{L1E=0.216},{M1E=1.7716},{N1E=0.548},{O1E=1.9486},{P1E=2.362},{Q1E=0.698},{S1=0.3280},{UE=1.7300},{VE=1.76},{XE=1.350},{Z1=0.203},{Z2=0.184},{D1=1.3855},{D2=1.3380},{D3=1.2945},{A1=0.2460},{D4=0.0860},{A2S=0.1610},{A2D=0.457},{A3S=0.4960},{D5=1.3260},{A4=0.1310},{TNDM=6.0000},{TNDME=0.2500},{WNDM=6.0000},{WNDME=0.2500},{A1111RG=0.5025},{A1112RG=0.0000},{A222RG=0.0880},{A444RG=0.1500},{A222RH=0.069},{BORE=32mm (32)},{BORE1=32},{STROKE=15},{TYPE=},{MPS=},{EE=},{EEL=0},{SEALS=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
EFL, EFLR - Bimba Stopper Cylinders
Bill of material
EFL-3215-E
PN
Part No.
EFL-3215-E
BORE
Bore Size
32mm (32)
STROKE
Stroke
15
20
25
15
20
25
mm
TYPE
Type
Double Acting Load Bearing [EFL]
Double Acting Spring Extended [EFLR]
Double Acting Load Bearing [EFL]
Double Acting Spring Extended [EFLR]
MPS
Magnetic Position Sensing
Without Magnetic Piston
With Magnetic Piston [M]
Without Magnetic Piston
With Magnetic Piston [M]
EE
Rod Extension
Without Extra Rod Extension
Extra Rod Extension [EE]
Without Extra Rod Extension
Extra Rod Extension [EE]
EEL
Rod Extension
0
0
mm
SEALS
Operating Temperature
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Standard 15° to 160°F (-10° to 70°C)
High Temp 15° to 225°F (-10° to 110°C) [V]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求