CRVTA-060M-60-P-0000
IMI Bimba Products
Vacuum
Inch
End of Arm Tooling
end_of_arm_tools
Powered by
CAD模型選擇
{bimba/vacuum/inch/end_of_arm_tooling/end_of_arm_tools/cvrt_asmtab.prj},{NB=CRVTA-060M-60-P-0000},{S=CRVT},{R=A},{MF=060},{MV=M},{OP=60},{SS=P},{CC=0000},{PPATH=crvt_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
CRVT - Collaborative Robot Vacuum Tool
Bill of material
CRVTA-060M-60-P-0000
PN
Part No.
CRVTA-060M-60-P-0000
S
Series
CRVT
R
Robot
A (Aubo Robot)
R (Rethink Robot)
U (Universal Robot)
P (Productive Robot)
A (Aubo Robot)
R (Rethink Robot)
U (Universal Robot)
P (Productive Robot)
MF
Max. Flow Level
060
090
100
150
060
090
100
150
MV
Max. Vacuum Level
M (20" Hg [677 bar])
H (28" Hg[948])
M (20" Hg [677 bar])
H (28" Hg[948])
OP
Operating Pressure
60 (60 PSI [4.0 bar])
80 (80 PSI [5.5 bar])
60 (60 PSI [4.0 bar])
80 (80 PSI [5.5 bar])
SS
Switch
P (Switch)
S (Sensor - 1-5V DC Outlet)
P (Switch)
S (Sensor - 1-5V DC Outlet)
CC
Cup Configuration
0000 (No Cups)
1DSB (Single cup, Dual Durometer Polyurethane, Single Bellows, VCD-B50P-1)
4DSB (Quad cup, Dual Durometer Polyurethane, Single Bellows, VCD-B30P-1)
1SFL (Single cup, Silicone, Flat, VCC-F-295-S)
4SFL (Quad Cup, Silicone, Flat, VCR-F25P-S)
0000 (No Cups)
1DSB (Single cup, Dual Durometer Polyurethane, Single Bellows, VCD-B50P-1)
4DSB (Quad cup, Dual Durometer Polyurethane, Single Bellows, VCD-B30P-1)
1SFL (Single cup, Silicone, Flat, VCC-F-295-S)
4SFL (Quad Cup, Silicone, Flat, VCR-F25P-S)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求