CSV-102 W
IMI Bimba Products
Valves
Inch
Specialty Application Valves
Specialty Application Valves
Powered by
CAD模型選擇
{bimba/valves/inch/specialty_application_valves/specialty_application_valves/csv_asmtab.prj},{NB=CSV-102_W},{PN=CSV-102 W},{PN1=CSV-102_W},{FUNCTION=Direct Actuation of Air Cylinder or Press},{P=(6) 1/4\" Fitttings},{L=11.12},{L1=11.38},{L2=11.88},{W=3.78},{W1=3.50},{W2=2.94},{H=4.05},{H1=0.50},{X=5},{ASSCFGPRA=csv_102_w},{PPATH=csv_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IMI Bimba Products
Description
CSV-101, CSV-101 W, CSV-101 LS, CSV-102, CSV-102 W, CSV-102 LS, CSV-103, CSV-107, CSV-107 LS1, CSV-107 LS2 - Two-Hand Control Valves
Bill of material
CSV-102 W
PN
Part No.
CSV-102 W
CSV-102 W
FUNCTION
Function
Direct Actuation of Air Cylinder or Press
Direct Actuation of Air Cylinder or Press
P
Ports (NPTF)
(6) 1/4" Fitttings
(6) 1/4" Fitttings
L
11.12
11.12
Inch
L1
11.38
11.38
Inch
L2
11.88
11.88
Inch
W
3.78
3.78
Inch
W1
3.50
3.50
Inch
W2
2.94
2.94
Inch
H
4.05
4.05
Inch
H1
0.50
0.50
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求