SCS-250
IMI Bimba Products
Valves
Inch
Specialty Application Valves
Specialty Application Valves
Powered by
CAD模型選擇
{bimba/valves/inch/specialty_application_valves/specialty_application_valves/scs.prj},{NB=SCS-250},{PN=SCS-250},{D= 1/4 NPT},{PT=5/32 OD},{PR=60 to 120 PSI},{L=2.14},{A=0.63},{H=1.69},{L1=1.37},{L2=0.69},{A1=0.44},{H1=0.77},{H2=0.64},{H3=0.63},{H4=0.42},{H5=0.36},{LH=2.14291},{L1H=1.36811},{L2H=0.69291},{HH=1.69488},{H1H=0.77204},{H2H=0.64015},{H3H=0.62992},{H4H=0.42480},{H5H=0.35984},{AH=0.63267},{A1H=0.43503},{ND=0.5400},{W=0.69},{WH=0.6874},{H2HX=0.77480},{X=0.64212}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
IMI Bimba Products
Description
SCS - Pneumatic Stroke Completion Sensors
Bill of material
SCS-250
PN
Part No.
SCS-250
SCS-250
D
Mtg. Thread
1/4 NPT
1/4 NPT
PT
Pilot Tubing
5/32 OD
PR
Pressure Range
60 to 120 PSI
L
Length L
2.14
2.14
Inch
A
Width A
0.63
Inch
H
Height H
1.69
1.69
Inch
L1
Length L1
1.37
Inch
L2
Length L2
0.69
Inch
A1
Width A1
0.44
Inch
H1
Height H1
0.77
Inch
H2
Height H2
0.64
Inch
H3
Height H3
0.63
0.63
Inch
H4
Height H4
0.42
0.42
Inch
H5
Height H5
0.36
Inch
W
0.69
0.69
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求