目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0408.1214
Blohm
Clamping devices
Clamp straps
Powered by
CAD模型選擇
{blohm/spannelemente/spanneisen/04192.prj},{NB=B0408.1214(0 10 10)},{L=100},{A=20},{B=40},{B1=14},{E1=21},{E2=40},{G=14},{KRAFT=20.2},{GEW=0.7287},{EAN=MIN},{F2=38.000},{F1=10.000},{D1N=12.000},{HS=10.000},{DS=36.000},{DSK=20.000},{HSK=2.000},{PSX=10.000},{SWS=6.000},{XBN=15.000},{LS1=100.000},{LS2=75.500},{LS3=15.400},{LS4=9.600},{LS5=7.000},{LS6=2.500},{D3=17.500},{D4=23.000},{DK=18.000},{HS1=5.000},{DS1=35.000},{HM=18.000},{SW1=18.000},{DN=12.000},{N1=10.000},{XA=9.8},{BESTBLOHM=B0408.1214},{F=10-38},{D=M 12 x 100},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{POS=0},{POS1=10},{POS2=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Blohm
Description
B0408 - Clamp strap assemblies
Bill of material
B0408.1214
BESTBLOHM
Order No.
B0408.1214
B0408.1214
L
Length
100
100
mm
B
width
40
40
mm
B1
width
14
14
mm
E1
distance
21
21
mm
F
height
10-38
10-38
mm
G
for T-slot
14
14
mm
D
thread
M 12 x 100
M 12 x 100
D1
thread
M 12
M 12
KRAFT
Clamping force F
20.2
20.2
kN
GEW
Approx. weight
0.7287
0.7287
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Code
N2
44.500
44.500
mm
E3
25.000
25.000
mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求