目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0502.08037
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95092.prj},{NB=B0502.080370},{A=56},{D=9},{B=85},{B1=60},{B2=55},{B3=37},{B4=80},{H=120},{L=100},{L1=80},{L2=76},{R1=80},{GEW=2.2020},{EAN=MIN},{XA=40.000},{XB=21.500},{XC=44.060},{XD=10.500},{XE=13.000},{XF=8.530},{XG=0.060},{XH=16.940},{XI=7.728},{XJ=3.000},{XK=2.400},{XL=79.100},{XM=15.300},{XN=5.000},{XO=17.000},{XP=16.000},{XQ=53.000},{XR=8.000},{XS=71.400},{XT=24.335},{XU=6.400},{XV=1.000},{XW=5.000},{XX=82.140},{XY=40.000},{XZ=13.000},{XA1=5.800},{XB1=4.000},{XC1=35.550},{XD1=2.890},{XE1=46.060},{XF1=19.790},{XG1=13.678},{XH1=15.000},{XI1=28.000},{XJ1=37.000},{XK1=19.000},{XL1=6.000},{XM1=3.000},{XN1=22.000},{XO1=171.470},{XP1=4.000},{XQ1=45.300},{XR1=20.811},{XS1=2.950},{XT1=6.500},{W=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Blohm
Description
B0502 - Elevating castors with integrated machine foot
Bill of material
B0502.08037
BESTBLOHM
Order No.
B0502.08037
B0502.08037
W
Angle
°
RL
wheel bearing
slide bearing
A
distance
56
56
mm
D
diameter
9
mm
B
width
85
mm
B1
distance
60
mm
B2
distance
55
mm
B3
width
37
mm
B4
width
80
mm
H
height
120
120
mm
L
Length
100
mm
L1
distance
80
mm
L2
distance
76
mm
R1
diameter
80
80
mm
TFK
load-carrying capacity
230
kg
GEW
Approx. weight
2.2020
2.2020
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求