BÖLLHOFF 22033148200/01
Böllhoff
RIVQUICK® Blindniete
Standardblindniete
Powered by
CAD模型選擇
{boellhoff/640965650/640965657/640967151.prj},{NB=22033148200/01},{ARTIKELNUMMER=22033148200/01},{VORSCHAUBILD=../../_pool_/6a/47/rivquick_standardblindniete_flachrundkopf_edelstahl_edelstahl__pv.png},{ECLASS=23-12-04-02},{DD=4,8},{DD1=4,8},{DD2=9,5},{BOHRLOCHD=4,9 - 5,0},{EMAX=16.0},{EMIN=13.0},{KOPFDICKE=1.4},{SCHERKRAFTN=4230},{ZUGKRAFTN=5340},{KLEMMBEREICHEMINEMAX=13,00 – 16,00},{LAENGEL=20},{KOPFFORM=Flachrundkopf},{WERKSTOFFDORN=Edelstahl A2},{WERKSTOFFHUELSE=Edelstahl A2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 38
HELP_VARIABLE
Company
Böllhoff
Description
RIVQUICK® Standardblindniete, Flachrundkopf, Edelstahl A2/Edelstahl A2
Bill of material
BÖLLHOFF 22033148200/01
ARTIKELNUMMER
Artikelnummer
22033148200/01
22033148200/01
VORSCHAUBILD
Vorschaubild
ECLASS
eclass-Nr.
23-12-04-02
DD
Durchmesser (d)
4,8
4,8
DD1
Durchmesser (d1)
4,8
4,8
DD2
Durchmesser (d2)
9,5
9,5
BOHRLOCHD
Bohrloch d
4,9 - 5,0
4,9 - 5,0
EMAX
e max.
16.0
16.0
EMIN
e min.
13.0
13.0
KOPFDICKE
Kopfdicke
1.4
1.4
SCHERKRAFTN
Scherkraft (N)
4230
4230
ZUGKRAFTN
Zugkraft (N)
5340
5340
KLEMMBEREICHEMINEMAX
Klemmbereich (e min - e max)
13,00 – 16,00
13,00 – 16,00
LAENGEL
Länge (l)
20
20
KOPFFORM
Kopfform
Flachrundkopf
WERKSTOFFDORN
Werkstoff Dorn
Edelstahl A2
WERKSTOFFHUELSE
Werkstoff Hülse
Edelstahl A2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
ALFO® Aluminium / Aluminium Dome Head - Standard Blind Rivet
Honsel-Group
26.11.2020
ALFO® Stainless Steel A4 / Stainless Steel A4 Countersunk Head - Standard B...
Honsel-Group
26.11.2020
ISO 7380-2 - Steel 10.9 zinc-plated, hexagon socket
Böllhoff
26.10.2021
BN 1409 - Blind rivets Standard, dome head (POP® SSD...SSBS, SSDH...SSBS; ~...
Bossard Catalog
12.10.2023
Modèle 219720 - Blind rivet flage head - Stainless steel A2 - ISO 15-983
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
RIVQUICK® Varibolt multigrip blind rivets, Dome head, Stainless steel A2/St...
Böllhoff
26.10.2021
RIVQUICK® Standard rivets, Dome head, Aluminium/Stainless steel A2
Böllhoff
26.10.2021
RIVQUICK® Earthing rivets, Copper, with one faston
Böllhoff
26.10.2021
RIVQUICK® Sealed type rivets, Dome head, Stainless steel A2/Stainless steel...
Böllhoff
26.10.2021
RIVQUICK® Varibulb high strength blind rivets, Dome head, Stainless steel A...
Böllhoff
26.10.2021
Reference 17040 - Blind rivet flange head Stainless steel - ISO 15983
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 219726 - Sealed blind rivet flat head - stainless steel A2 - ISO 155...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求