目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1435 1219847 cross recessed pan head screw M3.5x16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1435 Phillips pan head screws «Freedriv» form H with slot
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1435/bn_1435.prj},{NB=BN 1435 1219847 cross recessed pan head screw M3.5x16},{BNARTNR=1219847},{CNSORDERNO=1219847},{BNNORM1=SN 213306},{BNNORM2=},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=3.5},{L=16},{P=0.60},{A=1.200},{BX=20.000},{DA=4.100},{DK=7.00},{K=2.60},{DRIVE=2},{R=0.200},{RF=7.000},{M=4.20},{T=2.24},{N=0.80},{V=1.900},{X=1.500},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 77
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1435 - Phillips pan head screws «Freedriv» form H with slot, fully threaded (SN 213306), steel 4.8, zinc plated blue
Bill of material
BN 1435 1219847 cross recessed pan head screw M3.5x16
BNARTNR
Identification
1219847
1219847
BNNORM1
SN 213306
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter (d1)
3.5
3.5
mm
L
Nominal length
16
16
mm
P
Threaded pitch
0.60
0.60
mm
DK
Head diameter max. (d2)
7.00
7.00
mm
K
Head height max.
2.60
2.60
mm
DRIVE
Freedriv Phillips
2
2
mm
M
~
4.20
4.20
mm
T
max.
2.24
2.24
mm
N
0.80
0.80
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求