目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1719 1370170 cross recessed pan head assembled screw M4x8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 1719 Phillips pan head assembled (Sems) screws form H, with captive flat washer DIN 6902 A
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_1719/bn_1719_asmtab.prj},{NB=BN 1719 1370170 cross recessed pan head assembled screw M4x8},{BNARTNR=1370170},{CNSORDERNO=1370170},{BNNORM1=DIN 7985 Z1},{BNNORM2=DIN 6902 A},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=8.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.600},{VERS=1.000},{PPATH=bn_1719_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1719 - Phillips pan head assembled (Sems) screws form H, with captive flat washer DIN 6902 A (DIN 7985 Z1; DIN 6902 A), 4.8, zinc plated blue
Bill of material
BN 1719 1370170 cross recessed pan head assembled screw M4x8
BNARTNR
Identification
1370170
1370170
BNNORM1
DIN 7985 Z1
BNNORM2
DIN 6902 A
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
4.000
mm
P
Pitch
0.700
0.700
mm
L
Nominal length
8.000
8.000
mm
A
Distance from the last full form thread to the bearing face
1.400
1.400
mm
B
Thread length
6.600
6.600
mm
DA
max.
4.700
4.700
mm
DK
Head diameter
8.000
8.000
mm
K
Head height
3.100
3.100
mm
R
Transition radius under head
0.200
0.200
mm
RF
Radius of curvature of the lens head ~
8.000
8.000
mm
V
~
2.000
2.000
mm
X
Thread rudiment
1.750
1.750
mm
M
Wing diameter of cross recesses
4.600
4.600
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求