目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84405 8281130 hexalobular socket pan head screw M5x10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20228, BN 84405 Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20228_84405/bn_84405.prj},{NB=BN 84405 8281130 hexalobular socket pan head screw M5x10},{CNSORDERNO=8281130},{BNARTNR=8281130},{BNNORM1=~ISO 14583},{BNNORM2=},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt-gelb},{D=5.000},{P=0.800},{L=10.000},{A1=1.600},{X=2.000},{DA=5.700},{DK=9.500},{K=3.700},{R=0.200},{RF=8.000},{NR=25},{A=4.500},{T=1.900},{V=1.000},{N=1.260},{T1=1.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 84405 - Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded (~ISO 14583), cl. 08.8 / 8.8, zinc plated yellow
Bill of material
BN 84405 8281130 hexalobular socket pan head screw M5x10
BNARTNR
Identification
8281130
8281130
BNNORM1
~ISO 14583
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
5.000
5.000
mm
D3
Core diameter
4.019
4.019
mm
P
Threaded pitch
0.800
0.800
mm
L
Length
10.000
10.000
mm
A1
Thread Clear Stitch Length max.
1.600
1.600
mm
B
Thread length
8.400
8.400
mm
X
Thread rudiment
2.000
2.000
mm
DA
Plant surface max.
5.700
5.700
mm
DK
Head diameter max.
9.500
9.500
mm
K
Head height max.
3.700
3.700
mm
R
Clear stitch radius max.
0.200
0.200
mm
RF
Dome radius ~
8.000
8.000
mm
NR
Hexalobular socket
25
25
A
TORX - External ref.
4.500
4.500
mm
T
Torx-depth max.
1.900
1.900
mm
N
min.
1.260
1.260
mm
T1
max.
1.900
1.900
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求