目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3803 3061701 hexalobular socket countersunk flat head screw M4x30
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 3803, BN 2107, BN 20039 Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_3803_2107_20039/bn_3803.prj},{NB=BN 3803 3061701 hexalobular socket countersunk flat head screw M4x30},{CNSORDERNO=3061701},{BNARTNR=3061701},{BNNORM1=ISO 14581},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.0},{D3=3.141},{P=0.700},{L=30},{DK=8.400},{K=2.700},{INNENSECHSRUN=X20},{NR=20},{A=3.95},{T=1.530}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 65
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), stainless steel A2
Bill of material
BN 3803 3061701 hexalobular socket countersunk flat head screw M4x30
BNARTNR
Identification
3061701
3061701
BNNORM1
ISO 14581
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.0
4.0
mm
D3
Core diameter
3.141
3.141
mm
P
Pitch
0.700
0.700
mm
L
Length
30
30
mm
B
Thread length
25.200
25.200
mm
DK
Head diameter max.
8.400
8.400
mm
K
Head height
2.700
2.700
mm
INNENSECHSRUN
X20
X20
NR
Hexalobular socket
20
20
A
Torx outer diameter
3.95
3.95
mm
T
Torx-depth max.
1.530
1.530
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求