目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 40 1038362 hex socket pipe plug M12x1.5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 38, BN 40 Hex socket pipe plugs metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_38_40/bn_40.prj},{NB=BN 40 1038362 hex socket pipe plug M12x1.5},{CNSORDERNO=1038362},{BNARTNR=1038362},{BNNORM1=DIN 906},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=12.000},{D=12.000},{P=1.500},{DB=1.500},{AR=6.500},{AK=5.500},{B=10.000},{E=6.900},{S=6.000},{T=5.000},{T2=5.900},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 40 - Hex socket pipe plugs metric fine thread (DIN 906), steel, zinc plated blue
Bill of material
BN 40 1038362 hex socket pipe plug M12x1.5
BNARTNR
Identification
1038362
1038362
BNNORM1
DIN 906
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
12.000
mm
D3
Nominal core diameter
10.160
10.160
mm
P
Threaded pitch
1.500
1.500
mm
AR
Standard type
6.500
6.500
mm
AK
Short type
5.500
5.500
mm
B
Screw height js16
10.000
10.000
mm
E
Counterbore hexagon socket min.
6.900
6.900
mm
S
Width across flats D12
6.000
6.000
mm
T
Carrying length hexagon socket min.
5.000
5.000
mm
T2
Hole depth hex socket min.
5.900
5.900
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求