目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4853 9014557 hexalobular socket head cap screw M4x40
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 4853 Hexalobular (6 Lobe) socket head cap screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_4853/bn_4853.prj},{NB=BN 4853 9014557 hexalobular socket head cap screw M4x40},{CNSORDERNO=9014557},{BNARTNR=9014557},{BNNORM1=ISO 14579},{CNSMAT=INOX A2},{BNMAT=INOX A2},{D=4.000},{P=0.700},{L=40.000},{X=1.750},{A1=1.400},{DK=7.000},{DA=4.700},{K=4.000},{R=0.200},{R1=0.400},{W=1.400},{NR=20},{A=3.950},{T=1.800},{V=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 74
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 4853 - Hexalobular (6 Lobe) socket head cap screws, fully threaded (ISO 14579), stainless steel A2
Bill of material
BN 4853 9014557 hexalobular socket head cap screw M4x40
BNARTNR
Identification
9014557
9014557
BNNORM1
ISO 14579
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
4.000
4.000
mm
D3
Core diameter
3.141
3.141
mm
P
Threaded pitch
0.700
0.700
mm
L
Length
40.000
40.000
mm
B
Thread length
38.600
38.600
mm
X
Thread rudiment
1.750
1.750
mm
A1
max.
1.400
1.400
mm
DK
Head diameter max.
7.000
7.000
mm
DA
Plant surface Diameter max.
4.700
4.700
mm
K
Head Height max.
4.000
4.000
mm
R
Clear stitch radius max.
0.200
0.200
mm
R1
max.
0.400
0.400
mm
W
Residual head height min.
1.400
1.400
mm
NR
Hexalobular socket
20
20
A
Torx outer diameter ref.
3.950
3.950
mm
T
Torx-depth max.
1.800
1.800
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求