目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5285 1387456 slotted truss head machine screw M5x16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 5285 Slotted truss head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_5285/bn_5285.prj},{NB=BN 5285 1387456 slotted truss head machine screw M5x16},{CNSORDERNO=1387456},{BNARTNR=1387456},{BNNORM1=},{BNNORM2=},{CNSMAT=Polyamid PA 6.6},{BNMAT=Polyamid PA 6.6},{BNSURFACE=natur},{D=5.000},{P=0.800},{L=16.000},{DK=11.000},{K=1.800},{N=1.200},{T=1.200},{DA=5.700},{R=0.200},{A=1.600}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 28
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5285 - Slotted truss head machine screws, PA 6.6, natural
Bill of material
BN 5285 1387456 slotted truss head machine screw M5x16
BNARTNR
Identification
1387456
1387456
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
16.000
16.000
mm
DK
Head diameter max.
11.000
11.000
mm
K
Head height max.
1.800
1.800
mm
N
Width of slot
1.200
1.200
mm
T
Depth of the driving feature min.
1.200
1.200
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求