目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5804 1575201 hexagon socket screw plug G3/8A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 5804 Hex socket screw plugs pipe thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_5804/bn_5804.prj},{NB=BN 5804 1575201 hexagon socket screw plug G3/8A},{CNSORDERNO=1575201},{BNARTNR=1575201},{BNNORM1=DIN 908},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{DD=3/8A},{D=16.662},{P=1.337},{P1=1.337},{C=3.000},{DK=22.000},{E=9.200},{I=12.000},{L=15.000},{S=8.000},{T=7.500},{W=3.000},{VERS=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 5804 - Hex socket screw plugs with pipe thread without sealing ring (DIN 908), stainless steel A4
Bill of material
BN 5804 1575201 hexagon socket screw plug G3/8A
BNARTNR
Identification
1575201
1575201
BNNORM1
DIN 908
BNMAT
Material
Stainlesss steel A4
D
Nominal thread diameter
16.662
16.662
mm
D3
Nominal core diameter
14.950
14.950
mm
P
Pitch
1.337
1.337
mm
C
Height shutter +0.5 / 0
3.000
3.000
mm
DK
Head diameter h14
22.000
22.000
mm
E
Width across corners min.
9.200
9.200
mm
I
Height without closure ± 0.2
12.000
12.000
mm
L
Nominal length ~
15.000
15.000
mm
S
Width across flats D12
8.000
8.000
mm
T
Depth of the driving feature min.
7.500
7.500
mm
W
Length minus the inner hexagon min.
3.000
3.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求