目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 657 1249010 slotted oval countersunk head screw M5x40
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 656, BN 657 Slotted oval countersunk head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_656_657/bn_657.prj},{NB=BN 657 1249010 slotted oval countersunk head screw M5x40},{BNARTNR=1249010},{CNSORDERNO=1249010},{BNNORM2=DIN 964 A},{BNNORM1=ISO 2010},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=5.000},{P=0.800},{L=40.000},{A=1.600},{B=35.900},{X=0.000},{FORM=0.000},{DK=9.200},{F=1.250},{K=2.500},{N=1.200},{RT=10.000},{R=0.500},{T=2.000},{DF=4.480}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 54
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 657 - Slotted oval countersunk head machine screws (DIN 964 A; ISO 2010), A4, stainless steel A4
Bill of material
BN 657 1249010 slotted oval countersunk head screw M5x40
BNARTNR
Identification
1249010
1249010
BNNORM2
DIN 964 A
BNNORM1
ISO 2010
BNMAT
Material
INOX A4
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
40.000
40.000
mm
A
Distance from the last full form thread to the bearing face
1.600
1.600
mm
B
Thread length
35.900
35.900
mm
X
Length of thread run-out
0.000
mm
DK
Head diameter
9.200
9.200
mm
F
~
1.250
1.250
mm
K
Head height max.
2.500
2.500
mm
N
Width of slot
1.200
1.200
mm
RT
Radius of curvature of the lens head ~
10.000
10.000
mm
R
Transition radius under head max.
0.500
0.500
mm
T
Depth of the driving feature min.
2.000
2.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求