目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4965 3061337 slotted hexagon head screw M5x25
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 4965 Slotted hex head screws, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_4965/bn_4965.prj},{NB=BN 4965 3061337 slotted hexagon head screw M5x25},{BNARTNR=3061337},{CNSORDERNO=3061337},{BNNORM1=DIN 933 Sz},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=5.000},{P=0.800},{DIN962THREAD=},{L=25.000},{PK=A},{C=0.500},{DA=5.700},{DW=6.900},{E=8.790},{K=3.500},{R=0.200},{S=8.000},{N=1.260},{T=1.400},{X=1.000},{Z0H=1.000},{Z0D2=9.000},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000},{Z3H=1.750},{Z3D2=11.000},{Z3S=0.800},{SD1=1.200},{SLE=2.600},{SKD2=1.200},{FLDP=3.500},{CPDZ=2.500},{TCDT=0.000},{SDDP=3.500},{SDZ1=1.250},{LDDP=3.500},{LDZ2=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 4965 - Slotted hex head screws fully threaded (DIN 933 Sz), A2
Bill of material
BN 4965 3061337 slotted hexagon head screw M5x25
BNARTNR
Identification
3061337
3061337
BNNORM1
DIN 933 Sz
BNMAT
Material
INOX A2
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
25.000
25.000
mm
B
Thread length
22.600
22.600
mm
A
Distance max.
2.400
2.400
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
0.500
0.500
mm
DA
Inner diameter of Auflageflaeche max.
5.700
5.700
mm
DW
Diameter min.
6.900
6.900
mm
E
Width across corners min.
8.790
8.790
mm
K
Nominal head height
3.500
3.500
mm
R
Transition radius under head min.
0.200
0.200
mm
S
Across-flats-dimension max.
8.000
8.000
mm
N
min.
1.260
1.260
mm
T
min.
1.400
1.400
mm
X
Thread rudiment
1.000
1.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求