目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11493 3060213 hexalobular socket set screw M4x8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 11493, BN 13270 Hexalobular (6 Lobe) socket set screws with flat point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_11493_13270/bn_11493.prj},{NB=BN 11493 3060213 hexalobular socket set screw M4x8},{CNSORDERNO=3060213},{BNARTNR=3060213},{BNNORM1=DIN 34827 FL},{BNNORM2=~ISO 4026},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=8.000},{T=1.000},{INNENSECHSRUN=X8},{A=2.400},{DP=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 11493 - Hexalobular (6 Lobe) socket set screws with flat point (DIN 34827 FL; ~ISO 4026), cl. 45 H, zinc plated blue
Bill of material
BN 11493 3060213 hexalobular socket set screw M4x8
BNARTNR
Identification
3060213
3060213
BNNORM1
DIN 34827 FL
BNNORM2
~ISO 4026
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Threaded pitch
0.700
0.700
mm
L
Nominal length
8.000
8.000
mm
T
Depth of counterbore min.
1.000
1.000
mm
INNENSECHSRUN
X8
X8
A
2.400
2.400
mm
DP
Max. diameter
2.500
2.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求