目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1425 1206133 hexagon socket set screw M10x16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 25, BN 29, BN 1425 Hex socket set screws with cone point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_25_29_1425/bn_1425.prj},{NB=BN 1425 1206133 hexagon socket set screw M10x16},{CNSORDERNO=1206133},{BNARTNR=1206133},{BNNORM1=ISO 4027},{BNNORM2=DIN 914},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=Zinklamellen beschichtet},{D=10.000},{P=1.500},{L=16.000},{DT=2.500},{E=5.720},{S=5.000},{TX=6.000},{VV=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 33
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1425 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H, zincflake coated
Bill of material
BN 1425 1206133 hexagon socket set screw M10x16
BNARTNR
Identification
1206133
1206133
BNNORM1
ISO 4027
BNNORM2
DIN 914
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
zincflake coated
D
Nominal thread diameter
10.000
10.000
mm
D3
Nominal core diameter
8.160
8.160
mm
P
Threaded pitch
1.500
1.500
mm
L
Nominal length
16.000
16.000
mm
DT
Diameter of the truncated cone point max.
2.500
2.500
mm
E
Width across corners min.
5.720
5.720
mm
S
Width across flat
5.000
5.000
mm
T
Depth of the driving feature min.
6.000
6.000
mm
SW
Angle of the cone
90.000
90.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求