目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 665 1251899 slotted set screw M3x8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 665 Slotted set screws with cone point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_665/bn_665.prj},{NB=BN 665 1251899 slotted set screw M3x8},{CNSORDERNO=1251899},{BNARTNR=1251899},{BNNORM1=DIN 553},{BNNORM2=ISO 7434},{CNSMAT=INOX A1},{BNMAT=INOX A1},{BNSURFACE=},{D=3.000},{P=0.500},{L=8.000},{DT=0.300},{N=0.400},{T=0.800},{Z2=1.500},{FORM=A},{X=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 50
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 665 - Slotted set screws with cone point (DIN 553; ISO 7434), A1, stainless steel A1
Bill of material
BN 665 1251899 slotted set screw M3x8
BNARTNR
Identification
1251899
1251899
BNNORM1
DIN 553
BNNORM2
ISO 7434
BNMAT
Material
Stainless steel A1
D
Nominal thread diameter
3.000
3.000
mm
D3
Nominal core diameter
2.387
2.387
mm
P
Pitch
0.500
0.500
mm
L
Nominal length
8.000
8.000
mm
N
Width of slot
0.400
0.400
mm
T
Depth of the driving feature min.
0.800
0.800
mm
SW
Angle of the cone
90
90
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求