目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 116 1089382 hex nut M8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 115, BN 116, BN 117, BN 20237, BN 20539, BN 20540, BN 118, BN 82415, BN 119 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_115_116_117_20237_20539_20540_118_82415_119/bn_116.prj},{NB=BN 116 1089382 hex nut M8},{CNSORDERNO=1089382},{BNARTNR=1089382},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=brüniert},{D=8.000},{P=1.250},{D2=11.300},{E=14.380},{M=6.500},{S=13.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 116 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black-oxidized
Bill of material
BN 116 1089382 hex nut M8
BNARTNR
Identification
1089382
1089382
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 8
BNSURFACE
Surface
black-oxidized
D
Nominal thread diameter
8.000
8.000
mm
D1
Nominal core diameter
6.647
6.647
mm
P
Thread pitch
1.250
1.250
mm
D2
Diameter min.
11.300
11.300
mm
E
Width across corners min.
14.380
14.380
mm
M
Overall height
6.500
6.500
mm
S
Width across flat
13.000
13.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求