目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54004 9012242 hex nut M12
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 121, BN 40079, BN 54004 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_121_40079_54004/bn_54004.prj},{NB=BN 54004 9012242 hex nut M12},{CNSORDERNO=9012242},{BNARTNR=9012242},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 10},{CNSMAT=Stahl 10},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A },{D=12.000},{P=1.750},{D2=17.200},{E=21.100},{M=10.000},{S=19.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 54004 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc flake coated GEOMET® 500 A
Bill of material
BN 54004 9012242 hex nut M12
BNARTNR
Identification
9012242
9012242
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 10
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
12.000
12.000
mm
D1
Nominal core diameter
10.106
10.106
mm
P
Thread pitch
1.750
1.750
mm
D2
Diameter min.
17.200
17.200
mm
E
Width across corners min.
21.100
21.100
mm
M
Overall height
10.000
10.000
mm
S
Width across flat
19.000
19.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求