目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 123 1090372 hex jam nut B M16
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 123, BN 124, BN 20242, BN 125 Hex jam nuts ~0,5d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_123_124_20242_125/bn_123.prj},{NB=BN 123 1090372 hex jam nut B M16},{CNSORDERNO=1090372},{BNARTNR=1090372},{BNNORM1=DIN 439 B},{BNNORM2=~ISO 4035},{BNMAT=Stahl 04},{CNSMAT=Stahl 04},{BNSURFACE=blank},{D=16.000},{P=2.000},{M=8.000},{S=24.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bill of material
BN 123 1090372 hex jam nut B M16
BNARTNR
Identification
1090372
1090372
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Steel 04
BNSURFACE
Surface
plain
D
Nominal thread diameter
16.000
16.000
mm
D1
Nominal core diameter
13.835
13.835
mm
P
Pitch
2.000
2.000
mm
M
Overall height
8.000
8.000
mm
S
Width across flat
24.000
24.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求