目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 155 1093363 hex cap nut M5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 154, BN 155 Hex cap nuts low type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_154_155/bn_155.prj},{NB=BN 155 1093363 hex cap nut M5},{CNSORDERNO=1093363},{BNARTNR=1093363},{BNNORM1=DIN 917},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verchromt poliert},{D=5.000},{P=0.800},{DA=5.750},{DW=6.800},{X=1.200},{G2=0.000},{M=7.000},{R=10.000},{S=8.000},{T=5.440},{FORM=0.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 155 - Hex cap nuts low type (DIN 917), cl. 6, chromium plated polished
Bill of material
BN 155 1093363 hex cap nut M5
BNARTNR
Identification
1093363
1093363
BNNORM1
DIN 917
BNMAT
Material
Steel 6
BNSURFACE
Surface
chromium plated polished
D
Nominal thread diameter
5.000
5.000
mm
D1
Nominal core diameter
4.134
4.134
mm
P
Threaded pitch
0.800
0.800
mm
DA
Inner diameter of installation face max.
5.750
5.750
mm
DW
Diameter of the washer face min.
6.800
6.800
mm
X
Length of thread run-out max.
1.200
1.200
mm
G2
Undercut length from M12 on
0.000
mm
M
Overall height max.
7.000
7.000
mm
R
Radius ~
10.000
10.000
mm
S
Across-flats-dimension max.
8.000
8.000
mm
T
Thread depth max.
5.440
5.440
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求