目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20355 3395283 hexagon nut M8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 20355 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_20355/bn_20355.prj},{NB=BN 20355 3395283 hexagon nut M8},{CNSORDERNO=3395283},{BNARTNR=3395283},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=Anti Friction Coating grau },{D=8.000},{P=1.250},{D2=11.700},{E=14.380},{M=6.500},{S=13.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20355 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), stainless steel A2, with dry anti-friction coating gray
Bill of material
BN 20355 3395283 hexagon nut M8
BNARTNR
Identification
3395283
3395283
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
dry anti-friction coating gray
D
Nominal thread diameter
8.000
8.000
mm
D1
Nominal core diameter
6.647
6.647
mm
P
Thread pitch
1.250
1.250
mm
D2
Diameter min.
11.700
11.700
mm
E
Width across corners min.
14.380
14.380
mm
M
Overall height
6.500
6.500
mm
S
Width across flat
13.000
13.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求