目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 423 1174061 hexagon nut Tr22x5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 423 Hex nuts ~1,5d with trapezoidal thread DIN 103 - 7H
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_423/bn_423.prj},{NB=BN 423 1174061 hexagon nut Tr22x5},{CNSORDERNO=1174061},{BNARTNR=1174061},{BNNORM1=},{BNNORM2=},{BNMAT=Stahl 5},{CNSMAT=Stahl 5},{BNSURFACE=blank},{D=22.000},{D1=17.000},{P=5.000},{H=33.000},{S=30.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 423 - Hex nuts ~1,5d with trapezoidal thread DIN 103 - 7H, 5, plain
Bill of material
BN 423 1174061 hexagon nut Tr22x5
BNARTNR
Identification
1174061
1174061
BNMAT
Material
Steel 5
BNSURFACE
Surface
plain
D
Nominal thread diameter
22.000
22.000
mm
D1
Nominal core diameter
17.000
17.000
mm
P
Pitch
5.000
5.000
mm
H
Overall height
33.000
33.000
mm
S
Width across flat
30.000
30.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求