目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 505 1195417 hex nut M5
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 504, BN 505 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_504_505/bn_505.prj},{NB=BN 505 1195417 hex nut M5},{CNSORDERNO=1195417},{BNARTNR=1195417},{BNNORM1=~DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=5.000},{P=0.800},{DIN962OPT2=},{D2=6.800},{E=8.790},{M=4.000},{S=8.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 505 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, nickel plated
Bill of material
BN 505 1195417 hex nut M5
BNARTNR
Identification
1195417
1195417
BNNORM1
~DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
5.000
5.000
mm
D1
Nominal core diameter
4.134
4.134
mm
P
Pitch
0.800
0.800
mm
D2
Diameter min.
6.800
6.800
mm
E
Width across corners min.
8.790
8.790
mm
M
Overall height
4.000
4.000
mm
S
Width across flat
8.000
8.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求