目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1721 1396897 hex domed cap nut (Acorn nut) M10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 635, BN 1721 Hex domed cap nuts (Acorn nuts)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_635_1721/bn_1721.prj},{NB=BN 1721 1396897 hex domed cap nut (Acorn nut) M10},{CNSORDERNO=1396897},{BNARTNR=1396897},{BNNORM1=DIN 1587},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=10.000},{P=1.500},{DA=10.800},{DH=15.000},{DW=14.300},{X=3.000},{G2=0.000},{M=18.000},{M1=8.000},{S=17.000},{T=12.650},{FORM=0.000},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1721 - Hex domed cap nuts (Acorn nuts) (DIN 1587), A4
Bill of material
BN 1721 1396897 hex domed cap nut (Acorn nut) M10
BNARTNR
Identification
1396897
1396897
BNNORM1
DIN 1587
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
10.000
mm
D1
Nominal core diameter
8.376
8.376
mm
P
Threaded pitch
1.500
1.500
mm
DA
Inner diameter of installation face max.
10.800
10.800
mm
DH
Diameter max.
15.000
15.000
mm
DW
Diameter of the washer face min.
14.300
14.300
mm
X
Length of thread run-out
3.000
3.000
mm
G2
Undercut length from M12 on
0.000
0.000
mm
M
Overall height max.
18.000
18.000
mm
M1
Wrenching height max.
8.000
8.000
mm
S
Across-flats-dimension max.
17.000
17.000
mm
T
Screw-depth min.
12.650
12.650
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求