目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20198 3353271 nut for T-slots M8x10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.30 Nuts for T-slots
BN 20198 Nuts for T-slots
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_30/bn_20198/bn_20198.prj},{NB=BN 20198 3353271 nut for T-slots M8x10},{CNSORDERNO=3353271},{BNARTNR=3353271},{BNNORM1=DIN 508},{BNMAT=INOX 1.4571},{CNSMAT=INOX 1.4571},{BNSURFACE=},{D=8.000},{DK=6.647},{P=1.250},{A=10.000},{E=15.000},{F=1.600},{H=12.000},{K=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20198 - Nuts for T-slots (DIN 508), stainless steel 1.4571
Bill of material
BN 20198 3353271 nut for T-slots M8x10
BNARTNR
Identification
3353271
3353271
BNNORM1
DIN 508
BNMAT
Material
Stainless steel 1.4571
D
Nominal diameter
8.000
8.000
mm
A
Width top
10.000
10.000
mm
E
Width bottom
15.000
15.000
mm
F
Chamfer
1.600
1.600
mm
H
Height
12.000
12.000
mm
K
Base height
6.000
6.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求