目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 208 1099205 wing nut M10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.40 Wing nuts
BN 208 Wing nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_40/bn_208/bn_208.prj},{NB=BN 208 1099205 wing nut M10},{CNSORDERNO=1099205},{BNARTNR=1099205},{BNNORM1=DIN 315},{BNMAT=Temperguss / Stahl},{CNSMAT=Temperguss / Stahl},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{DW=20.000},{D2=16.500},{BF=51.000},{G1=4.400},{G2=5.400},{M=25.000},{H=12.000},{R1=8.000},{R3=1.200},{R4=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 208 - Wing nuts (DIN 315), Malleable cast iron / steel, zinc plated blue
Bill of material
BN 208 1099205 wing nut M10
BNARTNR
Identification
1099205
1099205
BNNORM1
DIN 315
BNMAT
Material
malleable cast iron / steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
10.000
mm
D1
Nominal core diameter
8.376
8.376
mm
P
Pitch
1.500
1.500
mm
DW
Diameter of the bearing face max.
20.000
20.000
mm
D2
Diameter top max.
16.500
16.500
mm
BF
Width above wing max.
51.000
51.000
mm
G1
Thickness blade up max.
4.400
4.400
mm
G2
Thickness wing bottom max.
5.400
5.400
mm
M
Overall height max.
25.000
25.000
mm
H
Height centre part max.
12.000
12.000
mm
R1
Wing radius ~
8.000
8.000
mm
R3
Transition radius to wing ~
1.200
1.200
mm
R4
Transition centre wing ~
5.000
5.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求