目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 531 1197894 slotted round nut M3
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.60 Slotted flat countersunk nuts / Slotted round nuts
BN 530, BN 531 Slotted round nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_60/bn_530_531/bn_531.prj},{NB=BN 531 1197894 slotted round nut M3},{CNSORDERNO=1197894},{BNARTNR=1197894},{BNNORM1=~DIN 546},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=3.000},{P=0.500},{DW=6.000},{M=2.500},{N=1.200},{T=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 531 - Slotted round nuts (~DIN 546), brass, nickel plated
Bill of material
BN 531 1197894 slotted round nut M3
BNARTNR
Identification
1197894
1197894
BNNORM1
~DIN 546
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
3.000
3.000
mm
D1
Core thread diameter
2.459
2.459
mm
P
Pitch
0.500
0.500
mm
DW
Diameter of the bearing face max.
6.000
6.000
mm
M
Overall height max.
2.500
2.500
mm
N
Groove width
1.200
1.200
mm
T
Slot depth
1.000
1.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求