目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1077 1405225 flat washer M3
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1077 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1077/bn_1077.prj},{NB=BN 1077 1405225 flat washer M3},{CNSORDERNO=1405225},{BNARTNR=1405225},{BNNORM1=~DIN 125 A},{BNNORM2=~ISO 7089},{BNMAT=Hartpapier},{CNSMAT=Hartpapier},{BNSURFACE=braun},{D=3.000},{DA=3.200},{DW=7.000},{H=0.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1077 - Flat washers without chamfer (~DIN 125 A; ~ISO 7089), Laminated paper, brown
Bill of material
BN 1077 1405225 flat washer M3
BNARTNR
Identification
1405225
1405225
BNNORM1
~DIN 125 A
BNNORM2
~ISO 7089
BNMAT
Material
Laminated paper
BNSURFACE
Surface
brown
D
Nominal diameter
3.000
3.000
mm
DA
Inner diameter min.
3.200
3.200
mm
DW
Outer diameter max.
7.000
7.000
mm
H
Height
0.500
0.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求